IESNA:LM-63-2002
[TEST]P1346684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R45B2750DE010 E3A301WH_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R45 optic, 3000K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]443
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
168.6 273.8 382.7 466.8 533.1 616.9 720.6 813.2 876.6 897.3
904.7 935.5 959.6 973.3 977.7 958.4 884.7 774.3 641.3 480.9
374.6 207.5 50.8 1.1 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0 0 0 0
168.6 273 379 466.1 534.2 608.7 710.2 813.2 873.2 896.6
906.2 932.5 958.8 973.6 975.5 947 869.5 766.5 631.3 481.6
369.4 210.8 53.7 1.1 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0 0 0 0
168.6 274.2 379 466.1 530.9 606.1 699.8 799.5 862.9 896.9
909.9 936.6 965.9 975.5 965.1 920.3 835.8 731.3 609.1 466.4
347.9 199.3 51.5 1.1 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0 0 0 0
168.6 266.7 370.1 458.3 523.9 590.2 678.7 766.2 838.4 882.5
904.4 932.9 962.5 961.8 931.4 869.9 784.3 686.5 569.4 436.4
317.1 189.3 52.6 1.1 0.7 0.7 0.7 0.7 0.4 0.4
0.4 0.4 0.4 0 0 0 0
168.6 266.4 367.1 450.9 513.1 576.5 655.8 736.5 804.7 855.4
884 909.9 932.5 917.3 870.6 799.5 718.7 630.9 525.7 393.5
267.1 163.4 54.5 1.9 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0 0 0
168.6 260.8 360.9 442 503.5 557.9 627.2 694.3 756.9 805.8
834.3 850.6 861 838.4 786.2 720.6 642.4 553.9 445 326
217.1 129.7 48.5 2.6 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0 0 0
168.6 259.3 350.1 427.5 486.4 537.6 595.4 651.3 701 737.3
759.5 763.9 759.9 739.9 690.6 627.6 547.2 455.7 353.4 241.9
156.3 92.3 37.4 2.6 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0 0
168.6 253 336.8 412.3 467.9 516.5 564.2 609.8 642.8 668.7
681 678 666.9 644.3 590.6 522.8 437.5 344.6 246.7 165.6
104.5 53 10.4 0.7 0.7 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
168.6 244.5 325.7 394.6 446.1 489.4 529.4 568.7 593.1 606.5
610.6 601.7 579.8 538.7 482.7 406.1 314.9 233 158.9 99.7
52.6 11.1 1.1 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0
168.6 240.4 310.5 371.2 421.6 458.7 492 519.4 537.6 542
536.8 517.9 479 428.3 361.2 285.3 209.3 144.5 91.1 47.1
9.6 1.1 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.4 0.4 0.4 0
168.6 230.8 294.2 347.5 390.1 423.1 447.5 463.8 473.1 468.7
451.6 421.2 373.4 311.2 246 183.4 128.9 82.2 40.8 9.3
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.4 0.4 0
168.6 226 279.7 322.3 357.5 381.6 397.2 403.5 400.5 386.4
358.6 317.1 264.9 210.4 152.6 107.1 69.7 36.3 9.3 1.1
0.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.4 0
168.6 219 260.8 295.6 319.7 336 341.2 336.8 322.3 297.5
263.8 222.3 176 128.2 87.4 57.1 31.9 11.1 1.5 0.4
0.7 0.7 0.7 0.7 0.7 0.7 1.1 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
168.6 206 233.4 253.4 263.8 265.6 256.7 239.7 214.5 183
149.7 114.5 82.2 54.1 34.5 20 7.4 1.5 0.4 0.4
0.7 0.7 0.7 0.7 0.7 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0
168.6 167.5 157.1 140 120 97.8 75.2 54.5 38.2 25.6
17 11.5 7.4 4.4 2.2 1.5 1.1 1.1 1.1 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0
168.6 134.5 99.3 67.8 42.6 24.5 13.7 7.4 4.8 3.3
2.2 1.9 1.9 1.5 1.9 1.9 1.9 1.9 2.2 2.2
2.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.2 2.2
1.9 1.9 1.5 1.1 0.7 0.7 0
168.6 108.6 63 32.2 13.7 6.7 4.4 3.3 3 2.6
2.2 2.2 2.2 2.2 2.2 2.2 2.6 2.6 3 3.3
3.3 3.3 3.7 3.7 3.7 3.3 3.3 3.3 3 3
2.6 2.2 1.9 1.5 1.1 0.7 0
168.6 93 45.6 17.8 7.4 4.8 4.1 3.3 3 2.6
2.6 2.6 2.2 2.6 2.6 3 3 3.3 3.7 3.7
4.1 4.4 4.4 4.4 4.4 4.4 4.1 4.1 3.7 3.3
3.3 3 2.2 1.9 1.1 0.7 0
168.6 91.5 43 14.8 6.3 4.4 3.7 3.3 3 2.6
2.6 2.6 2.6 3 3 3 3.3 3.7 3.7 4.1
4.4 4.8 4.8 4.4 4.4 4.4 4.4 4.4 4.1 3.7
3.3 3 2.6 1.9 1.1 0.4 0
